%9000 (RENISHAW CLEAR)
(40121000.00)
L907=99999999
L912=L907 L925=L907
N999 (END RENISHAW CLEAR)

%9001 (HS BROKEN TOOL NC2)
(40121000.00)
(USED VARIABLES : L900 TO L913 L925 AND L198)
(SET ALL POSITIONS IN MM)
L900=99999999 (X AXIS BEAM POSITION)
L901=99999999 (Y AXIS BEAM POSITION)
L902=99999999 (Z AXIS BEAM POSITION)
L903=999 (M CODE BROKEN TOOL)
L904=999 (M CODE CANCEL BROKEN TOOL)
L905=20100 (IT ADRESS 'E' NO.)
L906=0 (PROBE STATUS WHEN SEATED)
L911=0 (SPINDLE AXIS RETRACT POSITION IN G52)

L198=0 (SETS FLAG TO ZERO)
G79 E50000=0 N8 (ERROR)
G79 L907<90000000 N1
L907=0.5 (DEFAULT TOL.)
N1
L908=50000+E50000 L909=53000+E50000
L913=EL908+EL909/1000 (TOOL LENGTH)
G79 L925<90000000 N2
G0 G52 ZL911 (AXIS ZERO RETURN)
G79 N4
N2
L909=E62000+E62001+E62005/1000+L925
L910=L902+12
L908=L910-L909
G79 L910<L909 N3
L925=L925+L908
N3
G0 ZL925
N4
ML904 (DISABLE BROKEN TOOL MODE)
G0 G52 XL900 YL901
L908=L902+L913+0.5
G0 G52 ZL908
L908=L902+L913-L907
G1 G52 G9 ZL908 F1000
ML903 (ENABLE BROKEN TOOL MODE)
G4 F.3
G79 EL905<>L906 N7
ML904 (DISABLE BROKEN TOOL MODE)
L908=L902+L913+12
G1 G52 ZL908 F5000
G79 EL905<>L906 N9
G79 L925<90000000 N5
G0 G52 ZL911 (AXIS ZERO RETURN)
G79 N6
N5
G0 ZL925
N6
G79 N999
N7
ML904 (DISABLE BROKEN TOOL MODE)
G0 G52 ZL911 (AXIS ZERO RETURN)
M5
L198=1
N71
G79 L912<90000000 N999
M0 $0 OUTIL CASSE (BROKEN TOOL)
G79 N71
N8
M5
M0 $0 PAS DE CORRECTEUR OUTIL (NO TOOL OFFSET)
G79 N8
N9
M5
M0 $0 DEFAUT PALPEUR (PROBE NOT WORKING)
G79 N9
N999 (END HS BROKEN TOOL NC2)